IESNA:LM-63-2002
[TEST]P1203081
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-760-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11889
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1199.4 1246.3 1333.4 1431.7 1517.5 1593.3 1653.4 1692.9 1707.9 1723
1783.7 1836.3 1913.4 2076.8 2311.1 2589.8 2869.7 3141.5 3382 3577.4
3794.1 3993.3 4198.1 4390.4 4562 4619.6 4521.9 4282 3650.1 2351.8
858 312.5 164.1 90.8 48.9 14.4 0
1199.4 1254.5 1344 1441.1 1530.1 1602.1 1664.7 1702.3 1717.9 1732.4
1786.2 1835.7 1906.5 2054.9 2282.2 2554.1 2824.6 3104 3348.2 3569.9
3773.5 4004.6 4198.7 4391.6 4570.8 4651.5 4595.2 4376.6 3791.6 2542.2
974.5 342 180.4 98.3 52 17.5 0
1199.4 1247 1331.5 1426.7 1510.6 1583.3 1639.7 1676.6 1691 1697.3
1739.2 1795.6 1858.9 1977.9 2179.5 2434.4 2725.7 3019.4 3286.2 3504.2
3703.3 3926.3 4176.8 4424.2 4659.7 4849.5 4977.8 4970.3 4532.5 3337.6
1550.7 506.1 259.3 145.3 68.3 22.5 0
1199.4 1240.1 1317.7 1406 1482.5 1548.8 1602.7 1635.3 1649.1 1653.4
1676 1736.1 1796.9 1867.6 2001.7 2195.8 2432.6 2698.1 2981.8 3271.2
3556.1 3853 4166.8 4512.5 4866.4 5143.2 5371.8 5611.7 5701.2 4964.1
3115.9 1197.5 464.7 252.4 137.8 43.8 0
1199.4 1236.9 1305.2 1384.1 1454.9 1516.9 1568.9 1602.7 1619 1627.1
1638.4 1677.9 1743.6 1798.1 1865.8 1982.2 2153.9 2365.5 2613.6 2906
3249.9 3638.2 4045.3 4517.5 4932.8 5343 5765.1 6277.4 6865.5 6996.4
5872.8 3611.9 1547.6 697.1 340.7 133.4 0
1199.4 1228.8 1285.2 1350.9 1417.3 1479.3 1531.9 1572 1595.2 1612.1
1625.3 1650.3 1701 1765.5 1819.4 1882 1986.6 2139.4 2347.4 2584.1
2855.3 3157.8 3492.3 3878.1 4320.2 4862.6 5507.1 6282.4 7342.8 8340.5
8289.7 6651.3 3950.1 1689.1 585.6 131.5 0
1199.4 1228.2 1282.7 1350.3 1412.9 1473.7 1526.9 1568.3 1593.3 1611.5
1624.6 1649.7 1697.3 1760.5 1816.9 1878.3 1974.7 2113.1 2321.7 2539.7
2819 3093.9 3422.1 3798.5 4245.1 4788.7 5433.8 6214.2 7277 8336.7
8314.2 6702.1 4029.6 1736.7 598.7 134.7 0
1199.4 1223.2 1268.3 1324 1382.9 1440.5 1496.9 1543.2 1575.2 1599.6
1624 1655.9 1691.6 1725.5 1772.4 1838.2 1914 2009.2 2152 2350.5
2594.1 2881.6 3227.3 3652 4153.6 4734.2 5374.3 6074.5 6917.5 7678.5
7548.2 6034.4 3586.2 1416.7 423.4 83.9 0
1199.4 1220 1252 1298.3 1350.3 1404.2 1460.5 1511.3 1553.2 1590.8
1627.8 1667.8 1701 1729.2 1764.9 1807.5 1878.9 1982.9 2143.8 2372.4
2676.2 3058.9 3509.2 4009.6 4526.9 5070.5 5635.5 6241.1 6845.5 7036.5
6423.4 4572 2148.8 755.9 301.3 119 0
1199.4 1211.3 1233.2 1266.4 1309 1357.2 1411.1 1461.2 1507.5 1553.2
1598.3 1643.4 1681.6 1717.3 1754.3 1796.2 1860.1 1965.3 2143.8 2406.3
2768.9 3212.3 3699.6 4203.7 4722.3 5252.2 5806.4 6306.9 6527.3 6098.9
4711 2364.3 712.1 301.9 177.2 89.6 0
1199.4 1208.8 1222.5 1248.2 1281.4 1322.1 1366 1412.9 1458.7 1505.6
1556.4 1609 1661.6 1707.3 1758 1817.5 1905.2 2046.8 2261.6 2566.6
3007.5 3524.2 4126.7 4748 5401.2 5947.4 6395.8 6541.7 6130.9 4917.1
3063.2 1213.8 363.9 150.3 72.7 23.8 0
1199.4 1205 1216.3 1238.2 1270.8 1304 1347.2 1391.6 1436.1 1480
1531.3 1587 1642.8 1693.5 1753 1819.4 1917.7 2051.8 2251.6 2539.7
2935.5 3439 4017.1 4607.1 5150.7 5568.5 5777.6 5649.2 5086.2 3869.3
2212.7 843.6 292.5 119.6 52 10.6 0
1199.4 1203.1 1210 1233.2 1261.4 1295.8 1332.8 1372.9 1415.4 1456.2
1502.5 1555.1 1605.2 1655.9 1710.4 1774.9 1853.9 1963.5 2106.9 2299.8
2576.6 2953 3403.3 3859.3 4241.3 4456.8 4421.7 4119.8 3573.7 2664.9
1463 562.4 219.8 109.6 69.5 26.3 0
1199.4 1196.2 1203.8 1222.5 1248.8 1281.4 1317.1 1352.2 1386 1415.4
1448 1478.1 1505.6 1527.6 1536.9 1535.7 1520.7 1493.1 1458.7 1426.1
1396 1383.5 1383.5 1358.4 1257 1061.6 811.7 588.7 438.4 340.1
273.1 225.5 186.6 147.8 97.7 41.3 0
1199.4 1193.1 1200 1221.9 1250.7 1282.7 1317.1 1350.9 1383.5 1404.2
1414.2 1411.1 1398.5 1371 1327.1 1269.5 1200 1123.6 1042.2 949.5
859.3 772.2 688.9 611.9 541.8 486 436.5 400.2 365.8 329.4
285 241.1 191.6 141.5 85.8 38.8 0
1199.4 1189.3 1201.2 1223.8 1254.5 1288.9 1328.4 1364.7 1386.6 1395.4
1384.8 1357.8 1324 1280.8 1233.8 1178.7 1110.4 1033.4 950.1 862.4
776 695.2 624.4 564.3 511.1 467.2 430.3 409 382 347
303.1 243.6 188.5 134 77.7 40.1 0
1199.4 1188.7 1201.9 1229.4 1262.6 1303.3 1344 1372.2 1385.4 1383.5
1368.5 1346.5 1308.3 1256.4 1196.2 1135.5 1071 996.4 913.8 829.2
750.9 685.8 627.6 577.5 531.7 491 467.2 445.3 445.9 449.1
419.6 366.4 325.7 253 175.4 117.1 0
1199.4 1191.9 1208.1 1237.6 1279.5 1319.6 1351.6 1376.6 1384.8 1382.9
1370.3 1343.4 1298.3 1243.2 1178.7 1111.1 1027.1 936.9 849.3 771
704.6 648.8 601.9 561.2 521.1 485.4 455.3 491 559.9 590.6
574.9 549.9 527.3 425.9 341.3 242.4 0
1199.4 1192.5 1212.5 1247.6 1287.7 1329.6 1359.7 1377.9 1383.5 1382.2
1371 1345.3 1302.7 1248.8 1170.6 1080.4 975.2 876.2 781 707.7
640.1 588.7 546.1 512.3 479.1 435.3 453.4 498.5 521.7 511.1
483.5 481.6 419 342.6 290 206.1 0
1199.4 1193.1 1215.7 1253.2 1297.1 1335.9 1363.5 1379.1 1385.4 1383.5
1372.2 1349.7 1316.5 1262.6 1177.4 1066 942.6 824.8 722.8 638.8
570.6 523 489.1 461 416.5 408.3 432.1 459.1 450.3 425.3
405.8 386.4 316.3 258.7 218.6 154.7 0
1199.4 1193.7 1218.2 1257.6 1305.2 1342.2 1370.3 1386.6 1394.8 1392.9
1379.7 1361.6 1328.4 1267 1173.1 1050.9 913.1 776 660.1 578.1
521.7 481.6 452.2 422.8 384.5 395.2 417.1 429.6 415.9 459.7
422.1 377 283.1 228.6 188.5 115.9 0
1199.4 1196.2 1219.4 1258.9 1303.3 1344.7 1372.9 1389.1 1398.5 1399.2
1389.8 1373.5 1341.5 1282.7 1186.8 1060.3 915 771.6 652.6 571.2
518.6 478.5 448.4 416.5 379.5 390.8 412.1 424.6 410.2 455.9
422.1 343.8 273.7 226.1 187.9 90.8 0
